IESNA:LM-63-2002
[TEST]P951105
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-835-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21965
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3426.1 3216.7 3035 2820 2605 2471.8 2424.7 2431.6 2471.8 2523.1
2763.1 3508 4717.5 5929.9 7156.1 8095.1 8924.6 9576.6 10243.8 10672.4
10704.3 10173 7799.7 6795.4 5653.8 3842.3 2380.3 1880.9 1263.7 665.8
332.9 252.5 160.9 94.3 37.5 0 0
3426.1 3245.8 3064.1 2850.5 2632.7 2498.2 2448.2 2444.1 2478.8 2525.9
2710.4 3356.8 4519.2 5881.3 7057.6 8035.5 8896.9 9641.7 10265.9 10761.1
10872.1 10433.8 8140.9 6967.4 5879.9 4087.8 2534.2 1951.7 1306.7 699.1
388.4 305.2 208.1 135.9 88.8 20.8 0
3426.1 3241.7 3071 2868.5 2656.3 2524.5 2469 2457.9 2480.1 2523.1
2643.8 3118.2 4114.1 5413.9 6674.7 7798.3 8816.4 9687.5 10450.4 11085.7
11318.8 11125.9 10400.5 8177 6857.8 5060.2 3175.1 2285.9 1663.1 972.4
654.7 541 473 393.9 270.5 47.2 0
3426.1 3261.1 3097.4 2921.2 2731.2 2589.7 2527.3 2502.3 2510.7 2543.9
2603.6 2850.5 3510.8 4578.8 5849.4 7118.6 8368.4 9562.7 10630.8 11403.4
11872.2 11936 11589.2 10987.2 10002.4 8310.1 6785.7 5210 3492.7 1617.4
821.2 541 409.2 270.5 106.8 0 0
3426.1 3268 3130.7 2982.3 2828.3 2710.4 2639.7 2611.9 2607.8 2634.1
2678.5 2770 3064.1 3725.8 4745.3 5954.8 7307.3 8701.3 10085.6 11249.4
12096.9 12554.7 12572.7 12238.4 11784.8 11164.8 10297.8 8803.9 6549.9 3956
1689.5 588.1 245.5 137.3 54.1 4.2 0
3426.1 3295.8 3173.7 3071 2960.1 2871.3 2822.8 2800.6 2797.8 2818.6
2858.8 2917.1 3039.1 3311 3864.5 4718.9 5836.9 7113.1 8447.5 9770.8
11030.2 12096.9 12905.6 13231.6 13263.5 13248.2 13264.9 12890.3 11162 7934.2
4424.9 1489.7 378.7 140.1 34.7 2.8 0
3426.1 3323.5 3230.6 3164 3111.3 3076.6 3069.7 3082.1 3107.1 3140.4
3190.3 3259.7 3349.9 3499.7 3749.3 4176.6 4841 5734.3 6741.3 7823.3
8999.5 10216 11400.6 12471.4 13417.4 14192.8 15004.3 15814.4 15799.1 13317.6
8269.9 3502.4 912.7 258 77.7 5.5 0
3426.1 3360.9 3305.5 3273.6 3269.4 3288.8 3329 3398.4 3465 3545.4
3653.6 3763.2 3872.8 4021.2 4215.4 4516.4 4982.5 5637.2 6404.3 7310
8342 9374 10449 11472.7 12793.2 14152.6 15803.3 17355.4 18135 17202.8
13563.1 7397.4 2072.3 441.1 94.3 6.9 0
3426.1 3402.6 3383.1 3402.6 3442.8 3509.4 3594 3693.9 3788.2 3893.6
4008.7 4125.2 4248.7 4412.4 4627.4 4939.5 5372.2 5975.6 6726.1 7595.8
8645.8 9763.8 11009.4 12364.6 13833.6 15466.2 17189 18810.5 19645.5 18814.7
14808.7 6823.2 1449.5 375.9 77.7 6.9 0
3426.1 3401.2 3395.6 3420.6 3469.1 3546.8 3643.9 3738.2 3847.8 3949.1
4062.8 4173.8 4301.4 4454 4674.5 4992.2 5434.7 6039.4 6805.1 7744.2
8809.5 9977.4 11250.8 12664.2 14170.6 15828.2 17556.6 19101.8 19791.2 18595.5
13959.8 5681.6 1102.7 292.7 58.3 5.5 0
3426.1 3428.9 3451.1 3527.4 3620.3 3746.6 3899.1 4051.7 4202.9 4355.5
4503.9 4663.4 4834.1 5064.3 5400 5830 6357.1 7028.4 7833 8734.6
9697.2 10695.9 11775.1 12794.6 13729.5 14521.6 15134.7 15321.9 14639.5 12513.1
8028.5 2356.7 428.6 131.8 33.3 11.1 0
3426.1 3441.4 3483 3566.2 3685.5 3835.3 4000.4 4173.8 4344.4 4499.8
4651 4798 4954.7 5146.2 5375 5685.7 6099.1 6602.6 7167.2 7751.1
8342 8937.1 9514.1 9970.5 10209.1 10211.8 9994.1 9500.3 8484.9 7047.9
4573.3 1535.5 342.6 112.4 43 16.6 0
3426.1 3444.2 3495.5 3578.7 3702.2 3842.3 3990.7 4133.6 4254.2 4345.8
4398.5 4431.8 4442.9 4459.5 4492.8 4546.9 4691.2 4997.7 5386.1 5766.2
6014.5 6128.2 6106 5796.7 5117 4218.2 3220.9 2111.2 1229 663
355.1 156.7 65.2 26.4 9.7 1.4 0
3426.1 3452.5 3483 3541.3 3584.3 3607.9 3610.6 3555.1 3453.9 3280.5
3036.4 2731.2 2384.4 2034.9 1697.8 1382.9 1101.4 911.3 844.7 836.4
844.7 839.2 754.6 597.8 427.2 285.7 190 144.3 119.3 97.1
74.9 47.2 19.4 8.3 2.8 0 0
3426.1 3453.9 3446.9 3399.8 3298.5 3144.6 2935.1 2632.7 2237.4 1778.3
1349.7 998.7 744.9 610.3 561.8 552.1 545.1 536.8 522.9 507.7
484.1 432.8 356.5 277.4 213.6 169.2 134.5 105.4 81.8 61
40.2 19.4 8.3 2.8 0 0 0
3426.1 3434.5 3360.9 3183.4 2915.7 2567.5 2093.1 1573 1129.1 819.8
656.1 585.4 542.4 506.3 474.4 448 434.2 418.9 405 391.2
369 330.1 280.2 227.5 178.9 142.9 115.1 88.8 66.6 45.8
23.6 11.1 4.2 0 0 0 0
3426.1 3409.5 3240.3 2943.4 2530.1 2016.8 1425.9 975.1 728.2 643.6
602 563.2 514.6 456.4 396.7 346.8 309.3 292.7 303.8 320.4
320.4 301 266.3 221.9 174.8 138.7 108.2 84.6 62.4 41.6
26.4 11.1 4.2 0 0 0 0
3426.1 3399.8 3148.7 2727 2163.9 1498.1 977.9 725.5 658.9 622.8
585.4 532.6 470.2 403.6 339.8 285.7 241.4 219.2 209.5 206.7
208.1 208.1 202.5 184.5 162.3 138.7 116.5 92.9 74.9 59.6
44.4 26.4 5.5 0 0 0 0
3426.1 3395.6 3073.8 2574.5 1905.9 1222 803.1 683.8 646.4 611.7
564.6 503.5 436.9 369 310.7 262.2 231.6 215 203.9 194.2
184.5 176.2 169.2 160.9 149.8 134.5 115.1 97.1 83.2 68
49.9 30.5 5.5 0 0 0 0
3426.1 3379 3005.9 2437.1 1704.7 1043.1 731 671.4 639.5 599.2
547.9 491 430 363.4 305.2 262.2 235.8 221.9 212.2 203.9
192.8 184.5 174.8 165.1 152.6 131.8 105.4 90.2 74.9 59.6
41.6 19.4 2.8 0 0 0 0
3426.1 3377.6 2985 2385.8 1622.9 976.5 708.8 665.8 636.7 593.7
541 488.3 431.4 369 309.3 263.5 238.6 224.7 213.6 205.3
197 187.3 176.2 163.7 145.6 117.9 86 72.1 58.3 43
27.7 9.7 0 0 0 0 0
3426.1 3380.4 2972.6 2365 1588.2 955.7 708.8 664.4 633.9 592.3
538.2 485.5 431.4 367.6 307.9 262.2 238.6 224.7 215 206.7
198.4 187.3 176.2 163.7 144.3 113.7 83.2 70.7 55.5 41.6
25 8.3 0 0 0 0 0
